The Delta solution can achieve up to 200 cycles per minute and can be synchronised with multiple conveyors to perform on-the-fly Pick & Place operations. There are 3 types of Delta robot arms available as Washdown, Delta and Mini Delta robot. The NJ controller offers a response time of 2 ms when controlling 8 Delta robots or 1 ms when controlling 4 robots.
Overview
- Control of up to 8 robots by one controller
- Degrees of freedom: 3 + 1 (rotational axis optional)
- Up to 200 cycle per minute
- Model range from 450 to 1600 mm working range
- Payload range: 1 to 8 kg
- IP class range: IP65, IP67, IP69K
Delta Robot Series
Washdown Delta Robot
Delta Robot IP69K
- Rated working range: Ø 1,100 x 250 mm (Max. 400)
- Max. Payload: 3 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
- Protection class: IP69K
Delta Robot IP67
- Rated working range: Ø 1100 x 300 mm (Max. 400)
- Max. Payload: 3 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
- Protection class: IP67
Delta robot
Delta Robot XL
- Rated working range: Ø 1300 x 400 mm
- Max. Payload: 2 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 120 cycle/min
- IP65
Delta Robot
- Rated working range: Ø 1100 x 400 mm
- Max. Payload: 2 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 150 cycle/min
- IP65
Mini Delta Robot
- Rated working range: Ø 500 x 155 mm / Ø 450 x 135 mm (with rotational axis)
- Max. Payload: 1 kg
- Cycle time 25/305/25 mm (0.1 kg): Up to 200 cycle/min
- IP65